Brake motors DAK07AB22AT3

Electric motors

Manufacturer EURONORM DRIVE SYSTEMS
Description Brake motor housing is made of Aluminum and weights 28.1 kg, power 2.20kW, mounting B3 feet, connectionbox top
Part Number DAK07AB22AT3
Material Aluminum
Product selection
Selector Part Number Description Material Weight(kg) Motorsize Power (kW) Poles Mounting Voltage (Hz)
1 DAK07AB22AT3 Brake motor housing is made of Aluminum and weights 28.1 kg, power 2.20kW, mounting B3 feet, connectionbox top Aluminum 28.1 100L 2.20 4 B3 feet, connectionbox top 230/400V50
Part Number
Description
Material
Weight(kg)
Motorsize
Power (kW)
Poles
Mounting
Voltage (Hz)
Documentation
Contact the supplier
EURONORM DRIVE SYSTEMS Euronorm Drive Systems supplies the European machine building market and MRO market with electric motors and transmissions to suit their applications and their target markets.The mission of Euronorm is to provide its customers with such electric motors and transmissions so that they structurally contribute to their goals and (international) competitiveness. Reduction of (in) direct purchase costs (1), process (2) and the creation of added value through innovative solutions (3) form the foundation of the success of their customers.
EURONORM DRIVE SYSTEMS