PWF-E2

Manufacturer EUCHNER
Description PWF-E2
Part number 072364
CAD models
Please make sure this software has been installed.

Product selection

Description
PWF-E2
Version
No. of steps
Output code
Gray
Meas. Step [°]
0.25
Outputs
11
Error limit [°]
alfa/2
Pitch code
Gray, gray excess
Code direction (of rotation)
selectable clockwise (cw) / counter-clockwise (ccw) (counter-clockwise when connected sw/ccw to UB)
Housing material
Aluminum
Weight [kg]
0.5
Housing diameter [mm]
67
Shaft material
stainless steel
Shaft diameter [mm]
10
Mech. Operating speed, max. [min^-1]
3000
Starting torque, typical [Nm]
0.02
Operating torque at 500 rpm, typical [Nm]
0.02
Mass moment of inertia (rotor) [kg m^2]
2.5x10^-6
Max. axial shaft load [N]
25
Max. radial shaft load [N]
40
Bearing service life at max. operation speed and load [U]
4x10^10
Operating temperature range [°C]
0 to +70
Storage temperature range [°C]
-25 to +70
Environmental protection to EN 60529
IP 65
Oscillation DIN / IEC 68-2-6 (3 axes)
10-55 Hz, amplitude 1 mm, 6 cycles of 5 min
Shock DIN / IEC 68-2-27 (3 axes)
6 shocks semi-sine, 18 ms, 30 g
Output circuit
push-pull
Operating voltage range UB [V DC]
15 to 30
Operating current (without load) [mA]
< 50
Output voltage UA at max. output current/UA (HIGH; 1), min. [V]
UB - 3
Output voltage UA at max. output current/UA (LOW; 0), max. [V]
3
Output current per output max. [mA]
30
Overload/short-circuit protection
non-latching thermal cutout
EMC protection requirements to CE
met
Output frequency max. [Hz]
300 000

Contact the supplier

EUCHNER

EUCHNER

Industrial safety

Google Map