PWF-E1

Manufacturer Euchner
Part number 072356
Selection PWF-E1
Product selection
PWF-E1
Gray
0.25
11
alfa/2
Gray, gray excess
selectable clockwise (cw) / counter-clockwise (ccw) (counter-clockwise when connected sw/ccw to UB)
Aluminum
0.5
65
stainless steel
10
3 000
0.02
0.02
2.5x10^-6
25
40
4x10^10
0 to +70
-25 to +70
IP 65
10-55 Hz, amplitude 1 mm, 6 cycles of 5 min
6 shocks semi-sine, 18 ms, 30 g
push-pull
15 to 30
< 50
UB - 3
3
30
non-latching thermal cutout
met
300 000
Contact the supplier
EUCHNER Industrial safety
EUCHNER GmbH + Co. KG