PWF-1PC

Manufacturer Euchner
Part number 071530
Selection PWF-1PC
Product selection
PWF-1PC
Plug connector radial
4096
0.088
16
alfa/2
gray
1
programmable
programmable
Aluminum
0.8
65
stainless steel
10
3 000
0.02
0.02
2.5x10^-6
25
40
4x10^10
0 to +70
-25 to +70
IP 65
10-55 Hz, amplitude 1 mm, 6 cycles of 5 min
6 shocks semi-sine, 18 ms, 30 g
push-pull
15 to 30
150
UB - 3
3
30
non-latching thermal cutout
12 to 30
0 to +8
5
met
150 000
serial, bidirectional RS 232C (V24)
Contact the supplier
EUCHNER Industrial safety
EUCHNER GmbH + Co. KG