PWE

Manufacturer Euchner
Part number 072351
Selection PWE
Product selection
PWE
cw
Binary
45
18
even
8
Lead radial 2 m
alfa/2
Gray, gray excess, binary
clockwise (cw) or counter-clockwise (ccw)
Aluminum
0.25
50.8
stainless steel
6
3000
0.02
0.02
2.5x10^-6
25
40
4x10^10
0 to +50
-20 to +50
IP 65
10-55 Hz, amplitude 1 mm, 6 cycles of 5 min
6 shocks semi-sine, 18 ms, 30 g
push-pull
15 to 30
< 50
UB - 3
3
30
non-latching thermal cutout
met
300 000
Contact the supplier
EUCHNER Industrial safety
EUCHNER GmbH + Co. KG