LINEAR MOTOR - LMS10-070

LMS SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - LMS10-070
Part Number LMS10-070
Product selection
Selector Part Number Description Length (mm) Width (mm) Continuous force (N) Peak force (N)
1 LMS10-070 LINEAR MOTOR - LMS10-070 175 106 348 1280
Part Number
Description
Length (mm)
Width (mm)
Continuous force (N)
Peak force (N)
Documentation
Contact the supplier
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.