LINEAR MOTOR - LMS15-030

LMS SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - LMS15-030
Part Number LMS15-030
Product selection
Selector Part Number Description Length (mm) Width (mm) Continuous force (N) Peak force (N)
1 LMS15-030 LINEAR MOTOR - LMS15-030 255 66 221 748
Part Number
Description
Length (mm)
Width (mm)
Continuous force (N)
Peak force (N)
Documentation
Contact the supplier
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.