LINEAR MOTOR - LMS10-100

LMS SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - LMS10-100
Part Number LMS10-100
Product selection
Selector Part Number Description Length (mm) Width (mm) Continuous force (N) Peak force (N)
1 LMS10-100 LINEAR MOTOR - LMS10-100 175 136 458 1870
Part Number
Description
Length (mm)
Width (mm)
Continuous force (N)
Peak force (N)
Documentation
Contact the supplier
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.