1 |
No CAD available |
1 |
09030 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 14.0 mm | 0.551 in ; Material - Brass ; |
RoHs |
|
RoHS |
|
Side Mount |
Brass |
|
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
8.0 mm |
M6 |
180 ° |
|
10.0 mm |
14.0 mm |
14.0 mm |
2 |
No CAD available |
2 |
09034 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 14.0 mm | 0.551 in ; Material - Brass ; Finish - Nickel-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Nickel-Plated |
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
8.0 mm |
M6 |
180 ° |
|
10.0 mm |
14.0 mm |
14.0 mm |
3 |
No CAD available |
3 |
09130 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 15.5 mm | 0.61 in ; Material - Brass ; |
RoHs |
|
RoHS |
|
Side Mount |
Brass |
|
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
10.0 mm |
M8 |
180 ° |
|
12.0 mm |
15.5 mm |
15.5 mm |
4 |
No CAD available |
4 |
092306180 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; |
RoHs |
|
RoHS |
|
Side Mount |
Brass |
|
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
10.0 mm |
M6 |
180 ° |
|
12.0 mm |
16.0 mm |
16.0 mm |
5 |
No CAD available |
5 |
092316180 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
10.0 mm |
M6 |
180 ° |
|
12.0 mm |
16.0 mm |
16.0 mm |
6 |
No CAD available |
6 |
09230890 |
Side Hinge - Maximum Rotation - 90 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; |
RoHs |
|
RoHS |
|
Side Mount |
Brass |
|
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
10.0 mm |
M8 |
90 ° |
|
12.0 mm |
16.0 mm |
16.0 mm |
7 |
No CAD available |
7 |
092308180 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; |
RoHs |
|
RoHS |
|
Side Mount |
Brass |
|
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
10.0 mm |
M8 |
180 ° |
|
12.0 mm |
16.0 mm |
16.0 mm |
8 |
No CAD available |
8 |
09231890 |
Side Hinge - Maximum Rotation - 90 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
10.0 mm |
M6 |
90 ° |
|
12.0 mm |
16.0 mm |
16.0 mm |
9 |
No CAD available |
9 |
092318180 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
10.0 mm |
M8 |
180 ° |
|
12.0 mm |
16.0 mm |
16.0 mm |
10 |
No CAD available |
10 |
09330 |
Side Hinge - Maximum Rotation - 100 ° ; Overall Width - 20.0 mm | 0.787 in ; Material - Brass ; |
RoHs |
|
RoHS |
|
Side Mount |
Brass |
|
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
16.0 mm |
M8 |
100 ° |
|
16.0 mm |
20.0 mm |
20.0 mm |
11 |
No CAD available |
11 |
09331 |
Side Hinge - Maximum Rotation - 100 ° ; Overall Width - 20.0 mm | 0.787 in ; Material - Brass ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
16.0, 14.0 mm |
M8 |
100 ° |
|
16.0 mm |
20.0 mm |
20.0 mm |
12 |
No CAD available |
12 |
19331 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 15.0 mm | 0.591 in ; Material - Brass ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
16.0, 14.0 mm |
|
180 ° |
|
12.0 mm |
15.0 mm |
20.0 mm |
13 |
No CAD available |
13 |
19163M |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 13.0 mm | 0.512 in ; Material - Steel ; Finish - Zinc-Plated |
RoHs |
|
RoHS |
|
Side Mount, Lift-Off |
Silver |
Zinc-Plated |
Steel |
Side Mount |
Steel |
Fasteners included |
Fixed |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M6 |
180 ° |
25.5 mm |
12.0 mm |
13.0 mm |
13.0 mm |
14 |
|
14 |
39331 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 20.0 mm | 0.787 in ; Material - Brass ; Finish - Chrome-Plated |
|
|
|
|
Side Mount, Lift-Off |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners included |
Fixed |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M8 |
180 ° |
80.0 mm |
|
20.0 mm |
20.0 mm |
15 |
No CAD available |
15 |
5931225 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 14.0 mm | 0.551 in ; Material - Zinc Alloy ; Finish - Black Powder-Coated |
|
|
|
|
Side Mount, Lift-Off |
Black |
Black Powder-Coated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Fasteners not included |
Fixed |
Screw, Bolt |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M5 |
180 ° |
66.0 mm |
14.0 mm |
14.0 mm |
25.5 mm |
16 |
No CAD available |
16 |
5931219 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 14.0 mm | 0.551 in ; Material - Zinc Alloy ; Finish - Black Powder-Coated |
|
|
|
|
Side Mount, Lift-Off |
Black |
Black Powder-Coated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Fasteners not included |
Fixed |
Screw, Bolt |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M5 |
180 ° |
66.0 mm |
14.0 mm |
14.0 mm |
19.5 mm |
17 |
No CAD available |
17 |
5931125 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 14.0 mm | 0.551 in ; Material - Zinc Alloy ; Finish - Chrome-Plated |
|
|
|
|
Side Mount, Lift-Off |
Silver |
Chrome-Plated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Fasteners not included |
Fixed |
Screw, Bolt |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M5 |
180 ° |
66.0 mm |
14.0 mm |
14.0 mm |
25.5 mm |
18 |
No CAD available |
18 |
5931119 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 18.0 mm | 0.709 in ; Material - Zinc Alloy ; Finish - Chrome-Plated |
|
|
|
|
Side Mount, Lift-Off |
Silver |
Chrome-Plated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Fasteners not included |
Fixed |
Screw, Bolt |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M5 |
180 ° |
66.0 mm |
14.0 mm |
18.0 mm |
19.5 mm |
19 |
No CAD available |
19 |
69311 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 19.0 mm | 0.748 in ; Material - Zinc Alloy ; Finish - Chrome-Plated |
|
|
|
|
Side Mount, Lift-Off |
Silver |
Chrome-Plated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Panel fastener included |
Fixed |
Screw, Bolt |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M6 |
180 ° |
50.0 mm |
|
19.0 mm |
19.0 mm |
20 |
No CAD available |
20 |
69312 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 19.0 mm | 0.748 in ; Material - Zinc Alloy ; Finish - Black Powder-Coated |
|
|
|
|
Side Mount, Lift-Off |
Black |
Black Powder-Coated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Panel fastener included |
Fixed |
Screw, Bolt |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M6 |
180 ° |
50.0 mm |
|
19.0 mm |
19.0 mm |
21 |
No CAD available |
21 |
693112 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 27.0 mm | 1.063 in ; Material - Zinc Alloy ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Side Mount, Bearing |
Silver |
Chrome-Plated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Panel fastener included |
Fixed |
Screw, Bolt |
Side Mount Hinge |
Universal |
Stainless Steel |
Female Thread |
3 |
|
M6 |
180 ° |
50.0 mm |
19.0 mm |
27.0 mm |
19.0 mm |
22 |
No CAD available |
22 |
79363 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 18.0 mm | 0.709 in ; Material - Zinc Alloy ; Finish - Zinc-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Zinc-Plated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
22.0, 14.0 mm |
M8 |
180 ° |
49.0 mm |
16.0 mm |
18.0 mm |
16.0 mm |
23 |
No CAD available |
23 |
89363M |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 18.0 mm | 0.709 in ; Material - Steel ; Finish - Zinc-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Zinc-Plated |
Steel |
Side Mount |
Steel |
Fasteners not included |
Fixed |
Side Mount |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
14.0 mm |
M8 |
180 ° |
49.0 mm |
16.0 mm |
18.0 mm |
18.0 mm |
24 |
No CAD available |
24 |
09230690 |
Side Hinge - Maximum Rotation - 90 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; |
RoHs |
|
RoHS |
|
Side Mount |
Brass |
|
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
10.0 mm |
M6 |
90 ° |
|
12.0 mm |
16.0 mm |
16.0 mm |
25 |
No CAD available |
25 |
09231690 |
Side Hinge - Maximum Rotation - 90 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
10.0 mm |
M6 |
90 ° |
|
12.0 mm |
16.0 mm |
16.0 mm |
26 |
|
26 |
19231 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 15.0 mm | 0.591 in ; Material - Brass ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners not included |
Fixed |
Nuts |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
8.0 mm |
M6 |
180 ° |
|
12.0 mm |
15.0 mm |
20.0 mm |
27 |
No CAD available |
27 |
493111M |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 17.0 mm | 0.669 in ; Material - Zinc Alloy ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount, Lift-Off |
Silver |
Chrome-Plated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Fasteners included |
Lift-Off |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M5 |
180 ° |
64.5 mm |
12.0 mm |
17.0 mm |
17.0 mm |
28 |
No CAD available |
28 |
493121M |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 17.0 mm | 0.669 in ; Material - Zinc Alloy ; Finish - Black Powder-Coated |
RoHs |
|
RoHS |
|
Side Mount, Lift-Off |
Black |
Black Powder-Coated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Fasteners included |
Lift-Off |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M5 |
180 ° |
64.5 mm |
12.0 mm |
17.0 mm |
17.0 mm |
29 |
No CAD available |
29 |
9933116 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; Finish - Chrome-Plated |
|
|
|
|
Side Mount, Lift-Off |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners included |
Lift-Off |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M6 |
180 ° |
81.0 mm |
12.0 mm |
16.0 mm |
16.0 mm |
30 |
No CAD available |
30 |
9933119 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; Finish - Chrome-Plated |
|
|
|
|
Side Mount, Lift-Off |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners included |
Lift-Off |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M6 |
180 ° |
81.0 mm |
12.0 mm |
16.0 mm |
19.0 mm |
31 |
No CAD available |
31 |
9933121 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Material - Brass ; Finish - Chrome-Plated |
|
|
|
|
Side Mount |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners included |
Lift-Off |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M6 |
180 ° |
81.0 mm |
12.0 mm |
16.0 mm |
21.0 mm |
32 |
|
32 |
29331 |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 20.0 mm | 0.787 in ; Material - Brass ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount |
Silver |
Chrome-Plated |
Brass |
Side Mount |
Brass |
Fasteners included |
Fixed |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M8 |
180 ° |
|
|
20.0 mm |
|
33 |
No CAD available |
33 |
493112M |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 17.0 mm | 0.669 in ; Material - Zinc Alloy ; Finish - Chrome-Plated |
RoHs |
|
RoHS |
|
Side Mount, Lift-Off |
Silver |
Chrome-Plated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Fasteners included |
Lift-Off |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M5 |
180 ° |
64.5 mm |
12.0 mm |
17.0 mm |
17.0 mm |
34 |
No CAD available |
34 |
493122M |
Side Hinge - Maximum Rotation - 180 ° ; Overall Width - 17.0 mm | 0.669 in ; Material - Zinc Alloy ; Finish - Black Powder-Coated |
RoHs |
|
RoHS |
|
Side Mount, Lift-Off |
Black |
Black Powder-Coated |
Zinc Alloy |
Side Mount |
Zinc Alloy |
Fasteners included |
Lift-Off |
Supplied Fasteners |
Side Mount Hinge |
Universal |
Stainless Steel |
|
|
|
M5 |
180 ° |
64.5 mm |
|
17.0 mm |
17.0 mm |