1 |
|
1 |
RWM050A |
Natural Nylon Anti-Loss Retaining Washer - 2.7 mm | 0.106 in; 5.0 mm | 0.197 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes M2 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
1.5 mm |
2.7 mm |
M2 |
5.0 mm |
2 |
|
2 |
RWM100A |
Natural Nylon Anti-Loss Retaining Washer - 3.2 mm | 0.126 in; 9.0 mm | 0.354 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes M3 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
1.5 mm |
3.2 mm |
M3 |
9.0 mm |
3 |
|
3 |
RWM150A |
Natural Nylon Anti-Loss Retaining Washer - 3.2 mm | 0.126 in; 5.5 mm | 0.217 in; Thickness 2.2 mm | 0.087 in; Compatible Screw Sizes M3 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
2.2 mm |
3.2 mm |
M3 |
5.5 mm |
4 |
|
4 |
RWM200A |
Natural Nylon Anti-Loss Retaining Washer - 4.3 mm | 0.169 in; 7.0 mm | 0.276 in; Thickness 2.3 mm | 0.091 in; Compatible Screw Sizes M4 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
2.3 mm |
4.3 mm |
M4 |
7.0 mm |
5 |
|
5 |
RWM250A |
Natural Nylon Anti-Loss Retaining Washer - 4.3 mm | 0.169 in; 12.0 mm | 0.472 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes M4 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
1.4 mm |
4.3 mm |
M4 |
12.0 mm |
6 |
|
6 |
RWM300A |
Natural Nylon Anti-Loss Retaining Washer - 5.3 mm | 0.209 in; 11.5 mm | 0.453 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes M5 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
1.4 mm |
5.3 mm |
M5 |
11.5 mm |
7 |
|
7 |
RWM350A |
Natural Nylon Anti-Loss Retaining Washer - 5.3 mm | 0.209 in; 8.5 mm | 0.335 in; Thickness 2.8 mm | 0.11 in; Compatible Screw Sizes M5 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
2.8 mm |
5.3 mm |
M5 |
8.5 mm |
8 |
|
8 |
RWM400A |
Natural Nylon Anti-Loss Retaining Washer - 6.4 mm | 0.252 in; 18.0 mm | 0.709 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M6 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
2.0 mm |
6.4 mm |
M6 |
18.0 mm |
9 |
|
9 |
RWM450A |
Natural Nylon Anti-Loss Retaining Washer - 6.4 mm | 0.252 in; 10.0 mm | 0.394 in; Thickness 2.8 mm | 0.11 in; Compatible Screw Sizes M6 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
2.8 mm |
6.4 mm |
M6 |
10.0 mm |
10 |
|
10 |
RWM500A |
Natural Nylon Anti-Loss Retaining Washer - 8.4 mm | 0.331 in; 13.0 mm | 0.512 in; Thickness 2.8 mm | 0.11 in; Compatible Screw Sizes M8 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
2.8 mm |
8.4 mm |
M8 |
13.0 mm |
11 |
|
11 |
RWM550A |
Natural Nylon Anti-Loss Retaining Washer - 10.5 mm | 0.413 in; 21.0 mm | 0.827 in; Thickness 2.5 mm | 0.098 in; Compatible Screw Sizes M10 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
1 |
Internal |
2.5 mm |
10.5 mm |
M10 |
21.0 mm |
12 |
|
12 |
015002500503 |
Red LDPE Anti-Loss Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in; Compatible Screw Sizes M2.5 |
Low-Density Polyethylene |
Red |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
1.1 mm |
2.7 mm |
M2.5 |
6.5 mm |
13 |
|
13 |
015005000503 |
Red LDPE Anti-Loss Retaining Washer - 5.3 mm | 0.209 in; 11.0 mm | 0.433 in; Thickness 1.3 mm | 0.051 in; Compatible Screw Sizes M5 |
Low-Density Polyethylene |
Red |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
1.3 mm |
5.3 mm |
M5 |
11.0 mm |
14 |
|
14 |
015006000503 |
Red LDPE Anti-Loss Retaining Washer - 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6 |
Low-Density Polyethylene |
Red |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
1.6 mm |
6.4 mm |
M6 |
12.0 mm |
15 |
|
15 |
015008000503 |
Red LDPE Anti-Loss Retaining Washer - 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M7 |
Low-Density Polyethylene |
Red |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
2.0 mm |
8.4 mm |
M7 |
17.0 mm |
16 |
|
16 |
015102500203 |
Gray LDPE Anti-Loss Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in; Compatible Screw Sizes M2.3 |
Low-Density Polyethylene |
Gray |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
1.1 mm |
2.7 mm |
M2.3 |
6.5 mm |
17 |
|
17 |
015105000203 |
Gray LDPE Anti-Loss Retaining Washer - 5.3 mm | 0.209 in; 8.5 mm | 0.335 in; Thickness 2.7 mm | 0.106 in; Compatible Screw Sizes M5 |
Low-Density Polyethylene |
Gray |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
2.7 mm |
5.3 mm |
M5 |
8.5 mm |
18 |
|
18 |
015106000203 |
Gray LDPE Anti-Loss Retaining Washer - 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6 |
Low-Density Polyethylene |
Gray |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
1.6 mm |
6.4 mm |
M6 |
12.0 mm |
19 |
|
19 |
015108000203 |
Gray LDPE Anti-Loss Retaining Washer - 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M7 |
Low-Density Polyethylene |
Gray |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
2.0 mm |
8.4 mm |
M7 |
17.0 mm |
20 |
|
20 |
015202508703 |
Blue LDPE Anti-Loss Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in; Compatible Screw Sizes M2.3 |
Low-Density Polyethylene |
Blue |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
1.1 mm |
2.7 mm |
M2.3 |
6.5 mm |
21 |
|
21 |
015205008703 |
Blue LDPE Anti-Loss Retaining Washer - 5.3 mm | 0.209 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M5 |
Low-Density Polyethylene |
Blue |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
1.0 mm |
5.3 mm |
M5 |
10.0 mm |
22 |
|
22 |
015206008703 |
Blue LDPE Anti-Loss Retaining Washer - 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6 |
Low-Density Polyethylene |
Blue |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
1.6 mm |
6.4 mm |
M6 |
12.0 mm |
23 |
|
23 |
015208008703 |
Blue LDPE Anti-Loss Retaining Washer - 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M7 |
Low-Density Polyethylene |
Blue |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
2.0 mm |
8.4 mm |
M7 |
17.0 mm |
24 |
|
24 |
015210008703 |
Blue LDPE Anti-Loss Retaining Washer - 10.5 mm | 0.413 in; 18.0 mm | 0.709 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes M10 |
Low-Density Polyethylene |
Blue |
Round |
LDPE |
Anti-Loss |
1 |
Internal |
1.5 mm |
10.5 mm |
M10 |
18.0 mm |
25 |
|
25 |
16FWRT002032 |
Natural Nylon Anti-Loss Retaining Washer - 2.9 mm | 0.115 in; 5.2 mm | 0.203 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 2 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Anti-Loss |
2 |
Internal |
0.032 in |
0.115 in |
2 |
0.203 in |
26 |
No CAD available |
26 |
16SRRW004209083 |
Natural Nylon Sealing & Retaining Retaining Washer - 3.2 mm | 0.125 in; 8.2 mm | 0.321 in; Thickness 2.2 mm | 0.088 in; Compatible Screw Sizes 4 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Sealing & Retaining |
|
Toothless |
0.088 in |
0.125 in |
4 |
0.321 in |
27 |
No CAD available |
27 |
16SRRW006354150 |
Natural Nylon Sealing & Retaining Retaining Washer - 3.9 mm | 0.154 in; 9.2 mm | 0.363 in; Thickness 2.4 mm | 0.095 in; Compatible Screw Sizes 6 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Sealing & Retaining |
|
Toothless |
0.095 in |
0.154 in |
6 |
0.363 in |
28 |
|
28 |
16SRRW025500242 |
Natural Nylon Sealing & Retaining Retaining Washer - 6.1 mm | 0.242 in; 12.7 mm | 0.500 in; Thickness 3.5 mm | 0.139 in; Compatible Screw Sizes 1/4 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Sealing & Retaining |
|
Toothless |
0.139 in |
0.242 in |
1/4 |
0.500 in |
29 |
No CAD available |
29 |
16SRRW025500256 |
Natural Nylon Sealing & Retaining Retaining Washer - 6.5 mm | 0.256 in; 12.8 mm | 0.505 in; Thickness 3.5 mm | 0.139 in; Compatible Screw Sizes 1/4 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Sealing & Retaining |
|
Toothless |
0.139 in |
0.256 in |
1/4 |
0.505 in |
30 |
No CAD available |
30 |
16SRRW031637318 |
Natural Nylon Sealing & Retaining Retaining Washer - 8.1 mm | 0.318 in; 16.3 mm | 0.640 in; Thickness 4 mm | 0.158 in; Compatible Screw Sizes 5/16 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Sealing & Retaining |
|
Toothless |
0.158 in |
0.318 in |
5/16 |
0.640 in |
31 |
No CAD available |
31 |
16SRRW050100504 |
Natural Nylon Sealing & Retaining Retaining Washer - 12.8 mm | 0.504 in; 25.4 mm | 1.000 in; Thickness 5 mm | 0.197 in; Compatible Screw Sizes 1/2 |
Nylon 6/6 |
Natural |
Round |
Nylon |
Sealing & Retaining |
|
Internal |
0.197 in |
0.504 in |
1/2 |
1.000 in |