1 |
No CAD available |
1 |
495693 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 12.7 mm | 0.5 in; Inside Diameter (Shrunk) 6.4 mm | 0.252 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Flat |
70 °C |
6.4 mm |
0.7 mm |
12.7 mm |
212 °F |
50.0 m |
2 |
No CAD available |
2 |
495694 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 16.0 mm | 0.63 in; Inside Diameter (Shrunk) 8.0 mm | 0.315 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Flat |
70 °C |
8.0 mm |
0.7 mm |
16.0 mm |
212 °F |
50.0 m |
3 |
No CAD available |
3 |
HST022A |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 23.2 mm | 0.913 in; Inside Diameter (Shrunk) 11.0 mm | 0.433 in |
UL |
UL E204071 |
WARNING: This product can expose you to antimony oxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. |
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Round |
70 °C |
11.0 mm |
0.8 mm |
23.2 mm |
212 °F |
50.0 m |
4 |
No CAD available |
4 |
HST028A |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 53.0 mm | 2.087 in; Inside Diameter (Shrunk) 25.0 mm | 0.984 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Round |
70 °C |
25.0 mm |
1.0 mm |
53.0 mm |
212 °F |
50.0 m |
5 |
No CAD available |
5 |
495690 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 4.8 mm | 0.189 in; Inside Diameter (Shrunk) 2.4 mm | 0.094 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Round |
70 °C |
2.4 mm |
0.5 mm |
4.8 mm |
212 °F |
75.0 m |
6 |
No CAD available |
6 |
495691 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 6.4 mm | 0.252 in; Inside Diameter (Shrunk) 3.2 mm | 0.126 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Round |
70 °C |
3.2 mm |
0.6 mm |
6.4 mm |
212 °F |
75.0 m |
7 |
No CAD available |
7 |
495692 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 9.5 mm | 0.374 in; Inside Diameter (Shrunk) 4.8 mm | 0.189 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Flat |
70 °C |
4.8 mm |
0.6 mm |
9.5 mm |
212 °F |
75.0 m |
8 |
No CAD available |
8 |
495686 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 1.2 mm | 0.047 in; Inside Diameter (Shrunk) 0.6 mm | 0.024 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Round |
70 °C |
0.6 mm |
0.3 mm |
1.2 mm |
212 °F |
150.0 m |
9 |
No CAD available |
9 |
495687 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 1.6 mm | 0.063 in; Inside Diameter (Shrunk) 0.8 mm | 0.031 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Round |
70 °C |
0.8 mm |
0.4 mm |
1.6 mm |
212 °F |
150.0 m |
10 |
No CAD available |
10 |
495688 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 2.4 mm | 0.094 in; Inside Diameter (Shrunk) 1.2 mm | 0.047 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Round |
70 °C |
1.2 mm |
0.4 mm |
2.4 mm |
212 °F |
150.0 m |
11 |
No CAD available |
11 |
495689 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 3.2 mm | 0.126 in; Inside Diameter (Shrunk) 1.6 mm | 0.063 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Round |
70 °C |
1.6 mm |
0.4 mm |
3.2 mm |
212 °F |
150 m |
12 |
No CAD available |
12 |
495695 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 19.0 mm | 0.748 in; Inside Diameter (Shrunk) 9.5 mm | 0.374 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Flat |
70 °C |
9.5 mm |
0.8 mm |
19.0 mm |
212 °F |
30.0 m |
13 |
|
13 |
495696 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 25.4 mm | 1 in; Inside Diameter (Shrunk) 12.7 mm | 0.5 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Flat |
70 °C |
12.7 mm |
0.9 mm |
25.4 mm |
212 °F |
30.0 m |
14 |
No CAD available |
14 |
495697 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 32.0 mm | 1.26 in; Inside Diameter (Shrunk) 16.0 mm | 0.63 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Flat |
70 °C |
16.0 mm |
1.0 mm |
32.0 mm |
212 °F |
30.0 m |
15 |
|
15 |
495698 |
Heat Shrink Tubing - Black; Pre-Shrunk Inside Diameter 38.1 mm | 1.5 in; Inside Diameter (Shrunk) 19.0 mm | 0.748 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Black |
Polyolefin |
Roll |
Flat |
70 °C |
19.0 mm |
1.0 mm |
38.1 mm |
212 °F |
30.0 m |
16 |
No CAD available |
16 |
495762 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 12.7 mm | 0.5 in; Inside Diameter (Shrunk) 6.4 mm | 0.252 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Flat |
70 °C |
6.4 mm |
0.7 mm |
12.7 mm |
212 °F |
50.0 m |
17 |
No CAD available |
17 |
495759 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 4.8 mm | 0.189 in; Inside Diameter (Shrunk) 2.4 mm | 0.094 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Round |
70 °C |
2.4 mm |
0.5 mm |
4.8 mm |
212 °F |
75.0 m |
18 |
No CAD available |
18 |
495760 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 6.4 mm | 0.252 in; Inside Diameter (Shrunk) 3.2 mm | 0.126 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Round |
70 °C |
3.2 mm |
0.6 mm |
6.4 mm |
212 °F |
75.0 m |
19 |
No CAD available |
19 |
495761 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 9.5 mm | 0.374 in; Inside Diameter (Shrunk) 4.8 mm | 0.189 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Flat |
70 °C |
4.8 mm |
0.6 mm |
9.5 mm |
212 °F |
75.0 m |
20 |
No CAD available |
20 |
495755 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 1.2 mm | 0.047 in; Inside Diameter (Shrunk) 0.6 mm | 0.024 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Round |
70 °C |
0.6 mm |
0.3 mm |
1.2 mm |
212 °F |
150.0 m |
21 |
No CAD available |
21 |
495756 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 1.6 mm | 0.063 in; Inside Diameter (Shrunk) 0.8 mm | 0.031 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Round |
70 °C |
0.8 mm |
0.4 mm |
1.6 mm |
212 °F |
150.0 m |
22 |
No CAD available |
22 |
495757 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 2.4 mm | 0.094 in; Inside Diameter (Shrunk) 1.2 mm | 0.047 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Round |
70 °C |
1.2 mm |
0.4 mm |
2.4 mm |
212 °F |
150.0 m |
23 |
No CAD available |
23 |
495758 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 3.2 mm | 0.126 in; Inside Diameter (Shrunk) 1.6 mm | 0.063 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Round |
70 °C |
1.6 mm |
0.4 mm |
3.2 mm |
212 °F |
150.0 m |
24 |
No CAD available |
24 |
495764 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 19.0 mm | 0.748 in; Inside Diameter (Shrunk) 9.5 mm | 0.374 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Flat |
70 °C |
9.5 mm |
0.8 mm |
19.0 mm |
212 °F |
30.0 m |
25 |
No CAD available |
25 |
495765 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 25.4 mm | 1 in; Inside Diameter (Shrunk) 12.7 mm | 0.5 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Flat |
70 °C |
12.7 mm |
0.9 mm |
25.4 mm |
212 °F |
30.0 m |
26 |
No CAD available |
26 |
495766 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 32.0 mm | 1.26 in; Inside Diameter (Shrunk) 16.0 mm | 0.63 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Flat |
70 °C |
16.0 mm |
1.0 mm |
32.0 mm |
212 °F |
30.0 m |
27 |
No CAD available |
27 |
495767 |
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 38.1 mm | 1.5 in; Inside Diameter (Shrunk) 19.0 mm | 0.748 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Blue |
Polyolefin |
Roll |
Flat |
70 °C |
19.0 mm |
1.0 mm |
38.1 mm |
212 °F |
30.0 m |
28 |
No CAD available |
28 |
495716 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 12.7 mm | 0.5 in; Inside Diameter (Shrunk) 6.4 mm | 0.252 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Flat |
70 °C |
6.4 mm |
0.7 mm |
12.7 mm |
212 °F |
50.0 m |
29 |
No CAD available |
29 |
495717 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 16.0 mm | 0.63 in; Inside Diameter (Shrunk) 8.0 mm | 0.315 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Flat |
70 °C |
8.0 mm |
0.7 mm |
16.0 mm |
212 °F |
50.0 m |
30 |
No CAD available |
30 |
495713 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 4.8 mm | 0.189 in; Inside Diameter (Shrunk) 2.4 mm | 0.094 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Round |
70 °C |
2.4 mm |
0.5 mm |
4.8 mm |
212 °F |
75.0 m |
31 |
No CAD available |
31 |
495714 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 6.4 mm | 0.252 in; Inside Diameter (Shrunk) 3.2 mm | 0.126 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Round |
70 °C |
3.2 mm |
0.6 mm |
6.4 mm |
212 °F |
75.0 m |
32 |
No CAD available |
32 |
495715 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 9.5 mm | 0.374 in; Inside Diameter (Shrunk) 4.8 mm | 0.189 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Flat |
70 °C |
4.8 mm |
0.6 mm |
9.5 mm |
212 °F |
75.0 m |
33 |
No CAD available |
33 |
495709 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 1.2 mm | 0.047 in; Inside Diameter (Shrunk) 0.6 mm | 0.024 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Round |
70 °C |
0.6 mm |
0.3 mm |
1.2 mm |
212 °F |
150.0 m |
34 |
No CAD available |
34 |
495712 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 3.2 mm | 0.126 in; Inside Diameter (Shrunk) 1.6 mm | 0.063 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Round |
70 °C |
1.6 mm |
0.4 mm |
3.2 mm |
212 °F |
150.0 m |
35 |
No CAD available |
35 |
495718 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 19.0 mm | 0.748 in; Inside Diameter (Shrunk) 9.5 mm | 0.374 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Flat |
70 °C |
9.5 mm |
0.8 mm |
19.0 mm |
212 °F |
30.0 m |
36 |
No CAD available |
36 |
495719 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 25.4 mm | 1 in; Inside Diameter (Shrunk) 12.7 mm | 0.5 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Flat |
70 °C |
12.7 mm |
0.9 mm |
25.4 mm |
212 °F |
30.0 m |
37 |
No CAD available |
37 |
495720 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 32.0 mm | 1.26 in; Inside Diameter (Shrunk) 16.0 mm | 0.63 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Flat |
70 °C |
16.0 mm |
1.0 mm |
32.0 mm |
212 °F |
30.0 m |
38 |
No CAD available |
38 |
495721 |
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 38.1 mm | 1.5 in; Inside Diameter (Shrunk) 19.0 mm | 0.748 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
Red |
Polyolefin |
Roll |
Flat |
70 °C |
19.0 mm |
1.0 mm |
38.1 mm |
212 °F |
30.0 m |
39 |
No CAD available |
39 |
495831 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 12.7 mm | 0.5 in; Inside Diameter (Shrunk) 6.4 mm | 0.252 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Flat |
70 °C |
6.4 mm |
0.7 mm |
12.7 mm |
212 °F |
50.0 m |
40 |
No CAD available |
40 |
495832 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 16.0 mm | 0.63 in; Inside Diameter (Shrunk) 8.0 mm | 0.315 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Flat |
70 °C |
8.0 mm |
0.7 mm |
16.0 mm |
212 °F |
50.0 m |
41 |
No CAD available |
41 |
495828 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 4.8 mm | 0.189 in; Inside Diameter (Shrunk) 2.4 mm | 0.094 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Round |
70 °C |
2.4 mm |
0.5 mm |
4.8 mm |
212 °F |
75.0 m |
42 |
No CAD available |
42 |
495829 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 6.4 mm | 0.252 in; Inside Diameter (Shrunk) 3.2 mm | 0.126 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Round |
70 °C |
3.2 mm |
0.6 mm |
6.4 mm |
212 °F |
75.0 m |
43 |
No CAD available |
43 |
495830 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 9.5 mm | 0.374 in; Inside Diameter (Shrunk) 4.8 mm | 0.189 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Flat |
70 °C |
4.8 mm |
0.6 mm |
9.5 mm |
212 °F |
75.0 m |
44 |
No CAD available |
44 |
495824 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 1.2 mm | 0.047 in; Inside Diameter (Shrunk) 0.6 mm | 0.024 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Round |
70 °C |
0.6 mm |
0.3 mm |
1.2 mm |
212 °F |
150.0 m |
45 |
No CAD available |
45 |
495826 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 2.4 mm | 0.094 in; Inside Diameter (Shrunk) 1.2 mm | 0.047 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Round |
70 °C |
1.2 mm |
0.4 mm |
2.4 mm |
212 °F |
150.0 m |
46 |
No CAD available |
46 |
495827 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 3.2 mm | 0.126 in; Inside Diameter (Shrunk) 1.6 mm | 0.063 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Round |
70 °C |
1.6 mm |
0.4 mm |
3.2 mm |
212 °F |
150.0 m |
47 |
No CAD available |
47 |
495833 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 19.0 mm | 0.748 in; Inside Diameter (Shrunk) 9.5 mm | 0.374 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Flat |
70 °C |
9.5 mm |
0.8 mm |
19.0 mm |
212 °F |
30.0 m |
48 |
No CAD available |
48 |
495834 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 25.4 mm | 1 in; Inside Diameter (Shrunk) 12.7 mm | 0.5 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Flat |
70 °C |
12.7 mm |
0.9 mm |
25.4 mm |
212 °F |
30.0 m |
49 |
No CAD available |
49 |
495835 |
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 32.0 mm | 1.26 in; Inside Diameter (Shrunk) 16.0 mm | 0.63 in |
UL |
UL E204071 |
|
Non-Adhesive |
2:1 |
White |
Polyolefin |
Roll |
Flat |
70 °C |
16.0 mm |
1.0 mm |
32.0 mm |
212 °F |
30.0 m |