1 |
No CAD available |
1 |
GRE32343A |
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 1.2 mm | 0.047 in ; Overall Height 7 mm | 0.276 in |
Unserrated |
Soft PVC |
Flexible |
Black |
PVC |
|
0.031 in |
|
0.276 in |
0.047 in |
50.0 m |
|
2 |
No CAD available |
2 |
GRE34074A |
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 2 mm | 0.079 in ; Overall Height 8 mm | 0.315 in |
Unserrated |
Soft PVC |
Flexible |
Black |
PVC |
|
0.039 in |
|
0.315 in |
0.079 in |
50.0 m |
|
3 |
No CAD available |
3 |
GRE34075A |
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 2.8 mm | 0.110 in ; Overall Height 9.5 mm | 0.374 in |
Unserrated |
Soft PVC |
Flexible |
Black |
PVC |
|
0.059 in |
|
0.374 in |
0.110 in |
50.0 m |
|
4 |
No CAD available |
4 |
GRE34076A |
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 3.8 mm | 0.149 in ; Overall Height 10.5 mm | 0.413 in |
Unserrated |
Soft PVC |
Flexible |
Black |
PVC |
|
0.106 in |
|
0.413 in |
0.149 in |
50.0 m |
|
5 |
No CAD available |
5 |
GRE34077A |
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 5.2 mm | 0.204 in ; Overall Height 11 mm | 0.433 in |
Unserrated |
Soft PVC |
Flexible |
Black |
PVC |
|
0.146 in |
|
0.433 in |
0.204 in |
50.0 m |
|
6 |
No CAD available |
6 |
GRE34078A |
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 6.8 mm | 0.267 in ; Overall Height 13 mm | 0.512 in |
Unserrated |
Soft PVC |
Flexible |
Black |
PVC |
|
0.209 in |
|
0.512 in |
0.267 in |
50.0 m |
|
7 |
|
7 |
NGS-1 |
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in |
Unserrated |
Nylon |
Flexible |
Natural |
Nylon |
100 |
0.026 in |
100 ft |
0.125 in |
0.036 in |
|
|
8 |
|
8 |
NGS-2 |
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in |
Unserrated |
Nylon |
Flexible |
Natural |
Nylon |
100 |
0.037 in |
100 ft |
0.172 in |
0.071 in |
|
|
9 |
|
9 |
PGS-1 |
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in |
Unserrated |
Polyethylene |
Flexible |
Natural |
PE |
100 |
0.026 in |
100 ft |
0.125 in |
0.036 in |
|
|
10 |
No CAD available |
10 |
PGS-1B |
Grommet Strip - Black ; Polyethylene ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in |
Unserrated |
Polyethylene |
Flexible |
Black |
PE |
100 |
0.026 in |
100 ft |
0.125 in |
0.036 in |
|
|
11 |
|
11 |
PGS-2 |
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in |
Unserrated |
Polyethylene |
Flexible |
Natural |
PE |
100 |
0.037 in |
100 ft |
0.172 in |
0.071 in |
|
0.172 in |
12 |
|
12 |
PGS-2.5 |
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in |
Unserrated |
Polyethylene |
Flexible |
Natural |
PE |
100 |
0.072 in |
100 ft |
0.172 in |
0.105 in |
|
0.175 in |
13 |
No CAD available |
13 |
PGS-2.5B |
Grommet Strip - Black ; Polyethylene ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in |
Unserrated |
Polyethylene |
Flexible |
Black |
PE |
100 |
0.072 in |
100 ft |
0.172 in |
0.105 in |
|
0.175 in |
14 |
No CAD available |
14 |
PGS-2B |
Grommet Strip - Black ; Polyethylene ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in |
Unserrated |
Polyethylene |
Flexible |
Black |
PE |
100 |
0.037 in |
100 ft |
0.172 in |
0.071 in |
|
0.175 in |
15 |
|
15 |
PGS-3 |
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in |
Unserrated |
Polyethylene |
Flexible |
Natural |
PE |
100 |
0.106 in |
100 ft |
0.188 in |
0.164 in |
|
0.188 in |
16 |
|
16 |
SNGS-1 |
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in |
Serrated |
Nylon |
Flexible |
Natural |
Nylon |
100 |
0.026 in |
100 ft |
0.125 in |
0.036 in |
|
0.125 in |
17 |
No CAD available |
17 |
SNGS-1B |
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in |
Serrated |
Nylon |
Flexible |
Black |
Nylon |
100 |
0.026 in |
100 ft |
0.125 in |
0.036 in |
|
0.125 in |
18 |
No CAD available |
18 |
SNGS-2 |
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in |
Serrated |
Nylon |
Flexible |
Natural |
Nylon |
100 |
0.037 in |
100 ft |
0.172 in |
0.071 in |
|
0.172 in |
19 |
No CAD available |
19 |
SNGS-2.5 |
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in |
Serrated |
Nylon |
Flexible |
Natural |
Nylon |
100 |
0.072 in |
100 ft |
0.172 in |
0.105 in |
|
0.172 in |
20 |
No CAD available |
20 |
SNGS-2.5B |
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in |
Serrated |
Nylon |
Flexible |
Black |
Nylon |
100 |
0.072 in |
100 ft |
0.172 in |
0.105 in |
|
0.172 in |
21 |
No CAD available |
21 |
SNGS-2B |
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in |
Serrated |
Nylon |
Flexible |
Black |
Nylon |
100 |
0.037 in |
100 ft |
0.172 in |
0.071 in |
|
|
22 |
|
22 |
SNGS-3 |
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in |
Serrated |
Nylon |
Flexible |
Natural |
Nylon |
100 |
0.106 in |
100 ft |
0.188 in |
0.164 in |
|
|
23 |
|
23 |
SNGS-3B |
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in |
Serrated |
Nylon |
Flexible |
Black |
Nylon |
100 |
0.106 in |
100 ft |
0.188 in |
0.164 in |
|
|
24 |
No CAD available |
24 |
SNGS-4 |
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 4.7 mm | 0.187 in ; Overall Height 4.8 mm | 0.188 in |
Serrated |
Nylon |
Flexible |
Natural |
Nylon |
100 |
0.165 in |
100 ft |
0.188 in |
0.187 in |
|
|
25 |
No CAD available |
25 |
SNGS-4B |
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 4.7 mm | 0.187 in ; Overall Height 4.8 mm | 0.188 in |
Serrated |
Nylon |
Flexible |
Black |
Nylon |
100 |
0.165 in |
100 ft |
0.188 in |
0.187 in |
|
|
26 |
|
26 |
SNGS-5 |
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 6.4 mm | 0.250 in ; Overall Height 4.8 mm | 0.188 in |
Serrated |
Nylon |
Flexible |
Natural |
Nylon |
100 |
0.188 in |
100 ft |
0.188 in |
0.250 in |
|
|
27 |
No CAD available |
27 |
SPGS-1 |
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in |
Serrated |
Polyethylene |
Flexible |
Natural |
PE |
100 |
0.026 in |
100 ft |
0.125 in |
0.036 in |
|
|
28 |
No CAD available |
28 |
SPGS-2 |
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in |
Serrated |
Polyethylene |
Flexible |
Natural |
PE |
100 |
0.037 in |
100 ft |
0.172 in |
0.071 in |
|
|
29 |
No CAD available |
29 |
SPGS-2.5 |
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in |
Serrated |
Polyethylene |
Flexible |
Natural |
PE |
100 |
0.072 in |
100 ft |
0.172 in |
0.105 in |
|
|
30 |
|
30 |
SPGS-2.5B |
Grommet Strip - Black ; Polyethylene ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in |
Serrated |
Polyethylene |
Flexible |
Black |
PE |
100 |
0.072 in |
100 ft |
0.172 in |
0.105 in |
|
|
31 |
No CAD available |
31 |
SPGS-3 |
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in |
Serrated |
Polyethylene |
Flexible |
Natural |
PE |
100 |
0.106 in |
100 ft |
0.188 in |
0.164 in |
|
|