1 |
|
1 |
FCRC-13B-4 |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
1 |
Screw |
Nylon 6/6 |
Without Adhesive |
FCRC-13C |
FCRC-13C |
0.218 in |
0.575 in |
1.620 in |
|
2.040 in |
2 |
No CAD available |
2 |
FCRC-13B-4A-RT |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
WARNING: This product can expose you to chemicals including benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. |
Nylon 6/6 |
Natural |
Nylon |
1 |
Adhesive |
Acrylic-Based Adhesive |
Acrylic |
FCRC-13C |
FCRC-13C |
0.217 in |
0.575 in |
1.620 in |
51.7 mm |
2.040 in |
3 |
No CAD available |
3 |
FCRC-13B-6 |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
1 |
Screw |
Nylon 6/6 |
Without Adhesive |
FCRC-13C |
FCRC-13C |
0.218 in |
0.575 in |
1.620 in |
|
2.040 in |
4 |
No CAD available |
4 |
FCRC-13B-6A-RT |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
WARNING: This product can expose you to chemicals including benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. |
Nylon 6/6 |
Natural |
Nylon |
1 |
Adhesive |
Acrylic-Based Adhesive |
Acrylic |
FCRC-13C |
FCRC-13C |
0.217 in |
0.575 in |
1.620 in |
|
2.040 in |
5 |
|
5 |
FCRC-19B-4 |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
1 |
Screw |
Nylon 6/6 |
Without Adhesive |
FCRC-19C |
FCRC-19C |
0.218 in |
0.575 in |
2.310 in |
|
2.720 in |
6 |
|
6 |
FCRC-19B-4A-RT |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
WARNING: This product can expose you to chemicals including benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. |
Nylon 6/6 |
Natural |
Nylon |
1 |
Adhesive |
Acrylic-Based Adhesive |
Acrylic |
FCRC-19C |
FCRC-19C |
0.217 in |
0.575 in |
2.310 in |
|
2.720 in |
7 |
|
7 |
FCRC-19B-6 |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
1 |
Screw |
Nylon 6/6 |
Without Adhesive |
FCRC-19C |
FCRC-19C |
0.218 in |
0.575 in |
2.310 in |
|
2.720 in |
8 |
|
8 |
FCRC-19B-6A-RT |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
WARNING: This product can expose you to chemicals including benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. |
Nylon 6/6 |
Natural |
Nylon |
1 |
Adhesive |
Acrylic-Based Adhesive |
Acrylic |
FCRC-19C |
FCRC-19C |
0.217 in |
0.575 in |
2.310 in |
|
2.720 in |
9 |
No CAD available |
9 |
FCRC-21B-4 |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
1 |
Screw |
Nylon 6/6 |
Without Adhesive |
FCRC-21C |
FCRC-21C |
0.218 in |
0.825 in |
2.550 in |
|
2.980 in |
10 |
No CAD available |
10 |
FCRC-21B-4A-RT |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
WARNING: This product can expose you to chemicals including benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. |
Nylon 6/6 |
Natural |
Nylon |
1 |
Adhesive |
Acrylic-Based Adhesive |
Acrylic |
FCRC-21C |
FCRC-21C |
0.217 in |
0.825 in |
2.550 in |
|
2.980 in |
11 |
No CAD available |
11 |
FCRC-21B-6 |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
1 |
Screw |
Nylon 6/6 |
Without Adhesive |
FCRC-21C |
FCRC-21C |
0.218 in |
0.825 in |
2.550 in |
|
2.980 in |
12 |
No CAD available |
12 |
FCRC-21B-6A-RT |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
WARNING: This product can expose you to chemicals including benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. |
Nylon 6/6 |
Natural |
Nylon |
1 |
Adhesive |
Acrylic-Based Adhesive |
Acrylic |
FCRC-21C |
FCRC-21C |
0.217 in |
0.825 in |
2.550 in |
|
2.980 in |
13 |
No CAD available |
13 |
FCRC-26B-4 |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
1 |
Screw |
Nylon 6/6 |
Without Adhesive |
FCRC-26C |
FCRC-26C |
0.218 in |
0.825 in |
3.240 in |
|
3.660 in |
14 |
No CAD available |
14 |
FCRC-26B-4A-RT |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
WARNING: This product can expose you to chemicals including benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. |
Nylon 6/6 |
Natural |
Nylon |
1 |
Adhesive |
Acrylic-Based Adhesive |
Acrylic |
FCRC-26C |
FCRC-26C |
0.217 in |
0.825 in |
3.240 in |
|
3.660 in |
15 |
No CAD available |
15 |
FCRC-26B-6 |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
1 |
Screw |
Nylon 6/6 |
Without Adhesive |
FCRC-26C |
FCRC-26C |
0.218 in |
0.825 in |
3.240 in |
|
3.660 in |
16 |
No CAD available |
16 |
FCRC-26B-6A-RT |
Flat Cable Clip - Two-Piece - Natural ; Style 1 |
UL94 V-2 |
WARNING: This product can expose you to chemicals including benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. |
Nylon 6/6 |
Natural |
Nylon |
1 |
Adhesive |
Acrylic-Based Adhesive |
Acrylic |
FCRC-26C |
FCRC-26C |
0.217 in |
0.825 in |
3.240 in |
|
3.660 in |
17 |
|
17 |
FCRC-13C |
Flat Cable Clip - Two-Piece - Natural ; |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
|
FCRC Lid |
Nylon 6/6 |
Without Adhesive |
|
|
|
|
|
|
2.24 in |
18 |
|
18 |
FCRC-19C |
Flat Cable Clip - Two-Piece - Natural ; |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
|
FCRC Lid |
Nylon 6/6 |
Without Adhesive |
|
|
|
|
|
|
2.92 in |
19 |
No CAD available |
19 |
FCRC-21C |
Flat Cable Clip - Two-Piece - Natural ; |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
|
FCRC Lid |
Nylon 6/6 |
Without Adhesive |
|
|
|
|
|
|
3.17 in |
20 |
No CAD available |
20 |
FCRC-26C |
Flat Cable Clip - Two-Piece - Natural ; |
UL94 V-2 |
|
Nylon 6/6 |
Natural |
Nylon |
|
FCRC Lid |
Nylon 6/6 |
Without Adhesive |
|
|
|
|
|
|
3.86 in |