1 |
No CAD available |
1 |
3611100 |
Key Latch - Housing Height - 18.5 mm | 0.728 in ; Key Type:Key is Driver ; ; Finish - Chrome-Plated |
RoHs, IP65, NEMA, DIN |
IP65;NEMA 4;DIN-EN 61373;DIN-EN 1774 |
RoHS;IP65;NEMA;DIN |
IP65, NEMA 4, DIN-EN 61373, DIN-EN 1774 |
Key is Driver |
Silver |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Key Included. Cam Sold Separately |
Key Driver Insert |
Universal |
18.5 mm |
|
22.2 mm |
20.2 mm |
|
2 |
No CAD available |
2 |
3611200 |
Key Latch - Housing Height - 18.5 mm | 0.728 in ; Key Type:Key is Driver ; ; Finish - Black Powder-Coated |
RoHs, IP65, NEMA, DIN |
IP65;NEMA 4;DIN-EN 61373;DIN-EN 1774 |
RoHS;IP65;NEMA;DIN |
IP65, NEMA 4, DIN-EN 61373, DIN-EN 1774 |
Key is Driver |
Black |
Black Powder-Coated |
Die Cast Zinc Alloy |
|
Key Included. Cam Sold Separately |
Key Driver Insert |
Universal |
18.5 mm |
|
22.2 mm |
20.2 mm |
|
3 |
No CAD available |
3 |
063110400 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Master Key ; ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Master Key |
Silver |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
4 |
No CAD available |
4 |
063113200 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Different SS Shutter ; ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Different SS Shutter |
Silver |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
5 |
No CAD available |
5 |
063120400 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Master Key ; ; Finish - Black Powder-Coated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Master Key |
Black |
Black Powder-Coated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
6 |
No CAD available |
6 |
063123200 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Different SS Shutter ; ; Finish - Black Powder-Coated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Different SS Shutter |
Black |
Black Powder-Coated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
7 |
|
7 |
05710300 |
Key Latch - Housing Height - 13.0 mm | 0.512 in ; Key Type:Keyed Alike ; ; Finish - Chrome-Plated |
|
|
|
|
Keyed Alike |
Natural |
Chrome-Plated |
Die Cast Zinc Alloy |
Cam Latch |
Two keys supplied with each latch |
Key-Operated |
Universal |
13.0 mm |
4.5 mm |
16.2 mm |
14.2 mm |
20.0 mm |
8 |
No CAD available |
8 |
05730300 |
Key Latch - Housing Height - 13.0 mm | 0.512 in ; Key Type:Keyed Alike ; ; Finish - Chrome-Plated |
|
|
|
|
Keyed Alike |
Natural |
Chrome-Plated |
Die Cast Zinc Alloy |
Cam Latch |
Two keys supplied with each latch |
Key-Operated |
Universal |
13.0 mm |
4.5 mm |
17.2 mm |
14.2 mm |
20.0 mm |
9 |
No CAD available |
9 |
2570300 |
Key Latch - Housing Height - 11.0 mm | 0.433 in ; Key Type:Keyed Alike SS Shutter ; ; |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Alike SS Shutter |
Black |
|
Nylon |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
11.0 mm |
4.5 mm |
18.2 mm |
15.5 mm |
22.0 mm |
10 |
No CAD available |
10 |
2573200 |
Key Latch - Housing Height - 11.0 mm | 0.433 in ; Key Type:Keyed Different SS Shutter ; ; |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Different SS Shutter |
Black |
|
Nylon |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
11.0 mm |
4.5 mm |
18.2 mm |
15.5 mm |
22.0 mm |
11 |
No CAD available |
11 |
063110100 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike ; ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Alike |
Silver |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
12 |
No CAD available |
12 |
063110300 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike SS Shutter ; ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Alike SS Shutter |
Silver |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
13 |
No CAD available |
13 |
063110700 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed CH751 ; ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed CH751 |
Silver |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
14 |
No CAD available |
14 |
063120100 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike ; ; Finish - Black Powder-Coated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Alike |
Black |
Black Powder-Coated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
15 |
No CAD available |
15 |
063120300 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike SS Shutter ; ; Finish - Black Powder-Coated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Alike SS Shutter |
Black |
Black Powder-Coated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
16 |
No CAD available |
16 |
063200100 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike ; ; |
RoHs |
|
RoHS |
|
Keyed Alike |
Black |
|
Nylon |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
17 |
No CAD available |
17 |
063200300 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike SS Shutter ; ; |
RoHs |
|
RoHS |
|
Keyed Alike SS Shutter |
Black |
|
Nylon |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
18 |
No CAD available |
18 |
250200300 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike SS Shutter ; ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Alike SS Shutter |
Natural |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
19.5 mm |
16.5 mm |
|
19 |
No CAD available |
19 |
250203200 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Different SS Shutter ; ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed Different SS Shutter |
Natural |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
19.5 mm |
16.5 mm |
|
20 |
|
20 |
46111111500001 |
Key Latch - Housing Height - 18.5 mm | 0.728 in ; Key Type:5.0 mm Double Bit ; ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
5.0 mm Double Bit |
Silver |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Cam & Key Sold Separately |
Driver Tool-Operated |
Right-Handed |
18.5 mm |
6.0 mm |
22.2 mm |
20.2 mm |
30.0 mm |
21 |
|
21 |
46111111500002 |
Key Latch - Housing Height - 18.5 mm | 0.728 in ; Key Type:5.0 mm Double Bit ; ; Finish - Chrome-Plated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
5.0 mm Double Bit |
Silver |
Chrome-Plated |
Die Cast Zinc Alloy |
|
Cam & Key Sold Separately |
Driver Tool-Operated |
Left-Handed |
18.5 mm |
6.0 mm |
22.2 mm |
20.2 mm |
30.0 mm |
22 |
|
22 |
050200100 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike ; ; Finish - Chrome-Plated |
|
|
|
|
Keyed Alike |
Silver |
Chrome-Plated |
Die Cast Zinc Alloy |
Cam Latch |
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
20.2 mm |
17.2 mm |
|
23 |
No CAD available |
23 |
063120700 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed CH751 ; ; Finish - Black Powder-Coated |
RoHs, DIN |
DIN-EN 1774 |
RoHS;DIN |
DIN-EN 1774 |
Keyed CH751 |
Black |
Black Powder-Coated |
Die Cast Zinc Alloy |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|
24 |
No CAD available |
24 |
063200700 |
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed CH751 ; ; |
RoHs |
|
RoHS |
|
Keyed CH751 |
Black |
|
Nylon |
|
Two keys supplied with each latch |
Key-Operated |
Universal |
20.0 mm |
|
22.2 mm |
20.2 mm |
|