1

DPUSS - Disc couplings

Manufacturer ESCO COUPLINGS N.V
Description DPUSS disc coupling, size 38-60, bore 1 : Ø0 mm, bore 2 : Ø0 mm
Part number DPUSS 38-60 B1=0 B2=0
Max. nominal torque 190 N.m
Max. peak torque 290 N.m
Max. angular speed 24000
Bore 1 0 mm
Bore 2 0 mm
Mass 3.54 kg
Product selection
CAD Selector Coupling size S hub max. bore (mm) S hub min. bore (mm) Max. nominal torque Tn (N.m) Max. peak torque Tp (N.m) Max. speed (rpm) Max. speed with balancing (rad/s) Max. angular misalignment (°) Max. parallel offset (mm) Max. axial misalignment (mm) Inertia (kg.m²) Weight (kg) A (mm) B (mm) D (mm) E (mm) G (mm) H (mm) K (mm) L (mm) S (mm)
1 DPUSS 38-60 45 0 190 290 8000 24000 2x0,75 2.4 0.6 0.003 3.54 170 88 58.5 35 100 7.1 21 41 51.8
2 DPUSS 45-70 55 0 330 500 6800 20400 2x0,5 2 0.6 0.0057 5.49 190 102 69.5 45 100 6.5 37 61 53
3 DPUSS 55-80 65 0 750 1120 6000 18000 2x0,5 2.6 0.6 0.015 9.07 200 123 82 50 100 7 48 72 40
4 DPUSS 65-100 75 25 1330 2000 5000 15000 2x0,5 2.8 0.9 0.033 14.8 260 147 97.5 60 140 9 54 86 72
5 DPUSS 75-110 90 32 2200 3320 4300 12900 2x0,5 3.2 0.8 0.07 22.8 280 166 113 70 140 10 65 98 54
6 DPUSS 85-130 105 38 3500 5200 3600 10800 2x0,5 4 1.1 0.145 36.35 350 192 132 85 180 13 76 116 82
7 DPUSS 95-145 105 45 6650 10000 3200 9600 2x0,33 2.5 1 0.259 47 370 224 133 95 180 14 94 134 74
8 DPUSS 110-160 120 55 9350 14000 2800 8400 2x0,33 2.8 1.4 0.475 71.7 470 244 154 110 250 15.5 108 156 122
No CAD available 9 DPUSS 125-180 135 65 12700 19100 2500 7500 2x0,33 2.6 1.4 0.775 94.2 500 273 175 125 250 19 123 171 111
10 DPUSS 140-200 160 65 16600 24900 2300 6900 2x0,33 3 1.4 1.3 128 530 303 196 140 250 20 143 191 99
11 DPUSS 160-220 185 80 23100 34650 2000 6000 2x0,33 3.4 1.4 2.39 179 570 340 228 160 250 20 165 221 89
Coupling size
S hub max. bore (mm)
S hub min. bore (mm)
Max. nominal torque Tn (N.m)
Max. peak torque Tp (N.m)
Max. speed (rpm)
Max. speed with balancing (rad/s)
Max. angular misalignment (°)
Max. parallel offset (mm)
Max. axial misalignment (mm)
Inertia (kg.m²)
Weight (kg)
A (mm)
B (mm)
D (mm)
E (mm)
G (mm)
H (mm)
K (mm)
L (mm)
S (mm)
Documentation
Contact the supplier
ESCO COUPLINGS N.V High-quality Couplings manufacturer and Transmission products specialist and distributor, ESCO has been connecting the world for more than 70 years.
ESCO COUPLINGS N.V