SMC Male Connector

20-pin, vertical, SMT

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description SMC Male Connector
Part Number 254588
Product Description 20-pin, vertical, SMT
Applications PCB Connectors
Pitch 1.27
No. of Pins 20
Orientation Vertical
Gender Male
Termination SMT
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 254588 SMC Male Connector 20-pin, vertical, SMT PCB Connectors 1.27 20 Vertical Male SMT
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.