SMC Male Connector

16-pin, right angle, SMT

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description SMC Male Connector
Part Number 354094
Product Description 16-pin, right angle, SMT
Applications PCB Connectors
Pitch 1.27
No. of Pins 16
Orientation Right angle
Gender Male
Termination SMT
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 354094 SMC Male Connector 16-pin, right angle, SMT PCB Connectors 1.27 16 Right angle Male SMT
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.