MiniBridge Koshiri Cable Assembly

4-pin, female angled

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description MiniBridge Koshiri Cable Assembly
Part Number 176099
Product Description 4-pin, female angled
Applications Cable Connectors
Pitch 1.27
No. of Pins 4
Gender Female
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Gender
1 176099 MiniBridge Koshiri Cable Assembly 4-pin, female angled Cable Connectors 1.27 4 Female
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Gender
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.