MicroStac

6-pin, vertical, SMT

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description MicroStac
Part Number 114711
Product Description 6-pin, vertical, SMT
Applications PCB Connectors
Pitch 0.8
No. of Pins 6
Orientation Vertical
Gender Male/Female
Termination SMT
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 114711 MicroStac 6-pin, vertical, SMT PCB Connectors 0.8 6 Vertical Male/Female SMT
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG