MaxiBridge Male Connector

6-pin, right angle, SMT

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description MaxiBridge Male Connector
Part Number 254701
Product Description 6-pin, right angle, SMT
Applications PCB Connectors
Pitch 2.54
No. of Pins 6
Orientation Right angle
Gender Male
Termination SMT
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 254701 MaxiBridge Male Connector 6-pin, right angle, SMT PCB Connectors 2.54 6 Right angle Male SMT
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.