M8 Quick Termination Female

3-pin, A-coding, IDC

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description M8 Quick Termination Female
Part Number 254760
Product Description 3-pin, A-coding, IDC
Applications I/O Connectors Cable Connectors
No. of Pins 3
Gender Female
Termination IDC
Product selection
Selector Part Number Product Description Product Description Applications No. of Pins Gender Termination
1 254760 M8 Quick Termination Female 3-pin, A-coding, IDC I/O Connectors Cable Connectors 3 Female IDC
Part Number
Product Description
Product Description
Applications
No. of Pins
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.