M8 Cable Assembly

4-pin, A-coding

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description M8 Cable Assembly
Part Number 223776
Product Description 4-pin, A-coding
Applications I/O Connectors Cable Connectors
No. of Pins 4
Gender Male/Female
Product selection
Selector Part Number Product Description Product Description Applications No. of Pins Gender
1 223776 M8 Cable Assembly 4-pin, A-coding I/O Connectors Cable Connectors 4 Male/Female
Part Number
Product Description
Product Description
Applications
No. of Pins
Gender
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG