M12 Vertical Male

8-pin, A-coding, SMT

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description M12 Vertical Male
Part Number 284810
Product Description 8-pin, A-coding, SMT
Applications I/O Connectors
No. of Pins 8
Orientation Vertical
Gender Male
Termination SMT
Product selection
Selector Part Number Product Description Product Description Applications No. of Pins Orientation Gender Termination
1 284810 M12 Vertical Male 8-pin, A-coding, SMT I/O Connectors 8 Vertical Male SMT
Part Number
Product Description
Product Description
Applications
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.