M12 Right Angle Male

4-pin, A-coding, THR

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description M12 Right Angle Male
Part Number 225252
Product Description 4-pin, A-coding, THR
Applications I/O Connectors
No. of Pins 4
Orientation Right angle
Gender Male
Termination THR
Product selection
Selector Part Number Product Description Product Description Applications No. of Pins Orientation Gender Termination
1 225252 M12 Right Angle Male 4-pin, A-coding, THR I/O Connectors 4 Right angle Male THR
Part Number
Product Description
Product Description
Applications
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.