M12 Gigabit Ethernet Vertical Female

8-pin, X-coding, SMT/THR

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description M12 Gigabit Ethernet Vertical Female
Part Number 394811
Product Description 8-pin, X-coding, SMT/THR
Applications I/O Connectors
No. of Pins 8
Orientation Vertical
Gender Female
Termination SMT/THR
Product selection
Selector Part Number Product Description Product Description Applications No. of Pins Orientation Gender Termination
1 394811 M12 Gigabit Ethernet Vertical Female 8-pin, X-coding, SMT/THR I/O Connectors 8 Vertical Female SMT/THR
Part Number
Product Description
Product Description
Applications
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.