ERmet Male Connector Type A

110-pin, vertical, pressfit

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description ERmet Male Connector Type A
Part Number 054528
Product Description 110-pin, vertical, pressfit
Applications PCB Connectors
Pitch 2
No. of Pins 110
Orientation Vertical
Gender Male
Termination Pressfit
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 054528 ERmet Male Connector Type A 110-pin, vertical, pressfit PCB Connectors 2 110 Vertical Male Pressfit
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.