ERmet Female Connector Type B

95-pin, right angle, pressfit

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description ERmet Female Connector Type B
Part Number 354146
Product Description 95-pin, right angle, pressfit
Applications PCB Connectors
Pitch 2
No. of Pins 95
Orientation Right angle
Gender Female
Termination Pressfit
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 354146 ERmet Female Connector Type B 95-pin, right angle, pressfit PCB Connectors 2 95 Right angle Female Pressfit
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.