DIN Male Connector Type CD

128-pin, right angle, solder

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description DIN Male Connector Type CD
Part Number 364918
Product Description 128-pin, right angle, solder
Applications PCB Connectors
Pitch 2.54
No. of Pins 128
Orientation Right angle
Gender Male
Termination Solder
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 364918 DIN Male Connector Type CD 128-pin, right angle, solder PCB Connectors 2.54 128 Right angle Male Solder
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.