DIN Male Connector Type C/2

48-pin, right angle, solder

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description DIN Male Connector Type C/2
Part Number 254324
Product Description 48-pin, right angle, solder
Applications PCB Connectors
Pitch 2.54
No. of Pins 48
Orientation Right angle
Gender Male
Termination Solder
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 254324 DIN Male Connector Type C/2 48-pin, right angle, solder PCB Connectors 2.54 48 Right angle Male Solder
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.