DIN Female Connector Type TE

160-pin, right angle, solder

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description DIN Female Connector Type TE
Part Number 374380
Product Description 160-pin, right angle, solder
Applications PCB Connectors
Pitch 2.54
No. of Pins 160
Orientation Right angle
Gender Female
Termination Solder
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 374380 DIN Female Connector Type TE 160-pin, right angle, solder PCB Connectors 2.54 160 Right angle Female Solder
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.