DIN Female Connector Type H15

15-pin, vertical, solder

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description DIN Female Connector Type H15
Part Number 594750
Product Description 15-pin, vertical, solder
Applications PCB Connectors High Power
Pitch 7.62
No. of Pins 15
Orientation Vertical
Gender Female
Termination Solder
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 594750 DIN Female Connector Type H15 15-pin, vertical, solder PCB Connectors High Power 7.62 15 Vertical Female Solder
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.