DIN Female Connector Type CD

128-pin, vertical solder

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description DIN Female Connector Type CD
Part Number 284182
Product Description 128-pin, vertical solder
Applications PCB Connectors
Pitch 2.54
No. of Pins 128
Orientation Vertical
Gender Female
Termination Solder
Product selection
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 284182 DIN Female Connector Type CD 128-pin, vertical solder PCB Connectors 2.54 128 Vertical Female Solder
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contact the supplier
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Asia Holding Pte Ltd
ERNI Electronics Inc.