1

RKV Premium Needle Valves DN 100-300, PN 10-25

Manufacturer ERHARD
Standard EN-JS1050, EN-JL1040
Description RKV Premium Needle Valves DN 100-300, PN 10-25
Part number DN100-PN25-right-electric actuator
Product selection
Selector DN (mm) L (mm) D - PN10 (mm) D - PN16 (mm) D - PN25 (mm) d (mm) h1 (mm) h2 (mm) h3 (mm) e1 (mm) e2 (mm) e3 (mm) u G (kg)
1 100 325 - 220 235 200 187 142 154/222 99 214 29 15 60
2 125 325 - 250 270 200 187 142 154/222 99 214 29 15 60
3 150 350 - 285 300 200 203 158 144/222 116 231 48 15 75
4 200 400 340 340 360 200 248 195 165/244 152 288 64 20 120
5 250 450 400 400 425 250 296 234 233/314 188 365 80 25 190
6 300 500 455 455 485 250 322 266 233/314 224 402 101 25 260
DN (mm)
L (mm)
D - PN10 (mm)
D - PN16 (mm)
D - PN25 (mm)
d (mm)
h1 (mm)
h2 (mm)
h3 (mm)
e1 (mm)
e2 (mm)
e3 (mm)
u
G (kg)
Documentation
Contact the supplier
ERHARD Manufacturer of water mountings
ERHARD Armaturen