ERHARD
By ERHARD


RKV Premium Needle Valves DN 100-300, PN 10-25

Manufacturer ERHARD
Standard EN-JS1050, EN-JL1040
Description RKV Premium Needle Valves DN 100-300, PN 10-25
Part number DN100-PN25-left-electric actuator
CAD models
Share

Product selection

Index Selector DN (mm) L (mm) D - PN10 (mm) D - PN16 (mm) D - PN25 (mm) d (mm) h1 (mm) h2 (mm) h3 (mm) e1 (mm) e2 (mm) e3 (mm) u G (kg)
1 1 100 325 - 220 235 200 187 142 154/222 99 214 29 15 60
2 2 125 325 - 250 270 200 187 142 154/222 99 214 29 15 60
3 3 150 350 - 285 300 200 203 158 144/222 116 231 48 15 75
4 4 200 400 340 340 360 200 248 195 165/244 152 288 64 20 120
5 5 250 450 400 400 425 250 296 234 233/314 188 365 80 25 190
6 6 300 500 455 455 485 250 322 266 233/314 224 402 101 25 260
PN (bar)
Gearbox
Type of drive

Documentation

Contact the supplier

ERHARD

ERHARD

Manufacturer of water mountings

Google Map