Ensto Group
By Ensto Group


Load break switch rotary Ensto Compact 3 x 25 A, without handle

Manufacturer Ensto Group
Description Load break switch rotary Ensto Compact 3 x 25 A, without handle
Part Number KS31.25
Size 40x85x79
Volume (cm3) 26.86
Weight (kg) 0.13
Tightening torque Nm (Nm) 2
Rated insulation voltage (V) 800
Max. cut-off current (kA) 6
Max. Fuse (A) 25
Max. Joule integral (kA2s) 6.8
Rated conditional short-circuit current (kA) 50
Conductor cross-section Cu 1.5-16
CAD models
Share

Product selection

Index Selector Part Number Description Size Volume (cm3) Weight (kg) Tightening torque Nm (Nm) Rated insulation voltage (V) Max. cut-off current (kA) Max. Fuse (A) Max. Joule integral (kA2s) Rated conditional short-circuit current (kA) Conductor cross-section
1 1 KS31.25 Load break switch rotary Ensto Compact 3 x 25 A, without handle 40x85x79 26.86 0.13 2 800 6 25 6.8 50 Cu 1.5-16

Contact the supplier

Ensto Group

Ensto Group

Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic

Google Map