Load break switch rotary 3 x 40 A, 600 VAC, disconnect switch, without shaft retaining collar

Manufacturer Ensto Group
Description Load break switch rotary 3 x 40 A, 600 VAC, disconnect switch, without shaft retaining collar
Part Number KSR3.40/U
Size 55x72x74
Volume (cm3) 29.3
Weight (kg) 0.17
Product selection
Selector Part Number Description Size Volume (cm3) Weight (kg)
1 KSR3.40/U Load break switch rotary 3 x 40 A, 600 VAC, disconnect switch, without shaft retaining collar 55x72x74 29.3 0.17
Part Number
Description
Size
Volume (cm3)
Weight (kg)
Documentation
Contact the supplier
Ensto Group Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic
Ensto Group