Ensto Group
By Ensto Group


Enclosure PC Ensto Cubo S Size 125 x 175 x 75 mm, 25 mm base, plain sides, grey cover, PC

Manufacturer Ensto Group
Description Enclosure PC Ensto Cubo S Size 125 x 175 x 75 mm, 25 mm base, plain sides, grey cover, PC
Part Number SPCP131808LG
Size 125x175x75
Weight (kg) 0.36
Depth (mm) 75
Height (mm) 175
Inner depth (mm) 60.5
Outer base depth (mm) 25
Outer cover height (mm) 50
Width (mm) 125
CAD models
Share

Product selection

Index Selector Part Number Description Size Weight (kg) Depth (mm) Height (mm) Inner depth (mm) Outer base depth (mm) Outer cover height (mm) Width (mm)
1 1 SPCP131808LG Enclosure PC Ensto Cubo S Size 125 x 175 x 75 mm, 25 mm base, plain sides, grey cover, PC 125x175x75 0.36 75 175 60.5 25 50 125

Contact the supplier

Ensto Group

Ensto Group

Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic

Google Map