Ensto Group
By Ensto Group


Enclosure PC Ensto Cubo S Size 125 x 125 x 75 mm, 50 mm base, plain sides, grey cover, PC

Manufacturer Ensto Group
Description Enclosure PC Ensto Cubo S Size 125 x 125 x 75 mm, 50 mm base, plain sides, grey cover, PC
Part Number SPCP131308G
Size 125x125x75
Volume (cm3) 117.19
Weight (kg) 0.28
Depth (mm) 75
Height (mm) 125
Inner depth (mm) 60.5
Outer base depth (mm) 50
Outer cover height (mm) 25
Width (mm) 125
CAD models
Share

Product selection

Index Selector Part Number Description Size Volume (cm3) Weight (kg) Depth (mm) Height (mm) Inner depth (mm) Outer base depth (mm) Outer cover height (mm) Width (mm)
1 1 SPCP131308G Enclosure PC Ensto Cubo S Size 125 x 125 x 75 mm, 50 mm base, plain sides, grey cover, PC 125x125x75 117.19 0.28 75 125 60.5 50 25 125

Contact the supplier

Ensto Group

Ensto Group

Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic

Google Map