Enclosure PC Ensto Cubo S Size 125 x 125 x 75 mm, 50 mm base, Pg knockouts, grey cover, PC

Manufacturer Ensto Group
Description Enclosure PC Ensto Cubo S Size 125 x 125 x 75 mm, 50 mm base, Pg knockouts, grey cover, PC
Part Number SPCK131308G
Size 125x125x75
Weight (kg) 0.28
Depth (mm) 75
Height (mm) 125
Inner depth (mm) 60.5
Outer base depth (mm) 50
Outer cover height (mm) 25
Width (mm) 125
Product selection
Selector Part Number Description Size Weight (kg) Depth (mm) Height (mm) Inner depth (mm) Outer base depth (mm) Outer cover height (mm) Width (mm)
1 SPCK131308G Enclosure PC Ensto Cubo S Size 125 x 125 x 75 mm, 50 mm base, Pg knockouts, grey cover, PC 125x125x75 0.28 75 125 60.5 50 25 125
Part Number
Description
Size
Weight (kg)
Depth (mm)
Height (mm)
Inner depth (mm)
Outer base depth (mm)
Outer cover height (mm)
Width (mm)
Documentation
Contact the supplier
Ensto Group Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic
Ensto Group