Enclosure PC Ensto Cubo S Size 125 x 125 x 100 mm, 50 mm base, plain sides, grey cover, PC

Manufacturer Ensto Group
Description Enclosure PC Ensto Cubo S Size 125 x 125 x 100 mm, 50 mm base, plain sides, grey cover, PC
Part Number SPCP131310G
Size 125x125x100
Volume (cm3) 156.25
Weight (kg) 0.36
Depth (mm) 100
Height (mm) 125
Inner depth (mm) 85.5
Outer base depth (mm) 50
Outer cover height (mm) 50
Width (mm) 125
Product selection
Selector Part Number Description Size Volume (cm3) Weight (kg) Depth (mm) Height (mm) Inner depth (mm) Outer base depth (mm) Outer cover height (mm) Width (mm)
1 SPCP131310G Enclosure PC Ensto Cubo S Size 125 x 125 x 100 mm, 50 mm base, plain sides, grey cover, PC 125x125x100 156.25 0.36 100 125 85.5 50 50 125
Part Number
Description
Size
Volume (cm3)
Weight (kg)
Depth (mm)
Height (mm)
Inner depth (mm)
Outer base depth (mm)
Outer cover height (mm)
Width (mm)
Documentation
Contact the supplier
Ensto Group Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic
Ensto Group