Ensto Group
By Ensto Group


Enclosure PC Ensto Cubo S Size 100 x 100 x 60 mm, 50 mm base, plain sides, grey cover, PC

Manufacturer Ensto Group
Description Enclosure PC Ensto Cubo S Size 100 x 100 x 60 mm, 50 mm base, plain sides, grey cover, PC
Part Number SPCP101006G
Size 100x100x60
Weight (kg) 0.17
Depth (mm) 60
Height (mm) 100
Inner depth (mm) 45.5
Outer base depth (mm) 50
Outer cover height (mm) 10
Width (mm) 100
CAD models
Share

Product selection

Index Selector Part Number Description Size Weight (kg) Depth (mm) Height (mm) Inner depth (mm) Outer base depth (mm) Outer cover height (mm) Width (mm)
1 1 SPCP101006G Enclosure PC Ensto Cubo S Size 100 x 100 x 60 mm, 50 mm base, plain sides, grey cover, PC 100x100x60 0.17 60 100 45.5 50 10 100

Contact the supplier

Ensto Group

Ensto Group

Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic

Google Map