Ensto Group
By Ensto Group


Enclosure PC Ensto Cubo D Size 53 x 65 x 36 mm, plain sides, grey cover, PC

Manufacturer Ensto Group
Description Enclosure PC Ensto Cubo D Size 53 x 65 x 36 mm, plain sides, grey cover, PC
Part Number DPCP050704G
Size 53x65x36
Volume (cm3) 12.02
Weight (kg) 0.06
Depth (mm) 36
Height (mm) 65
Inner depth (mm) 25
Outer base depth (mm) 26
Outer cover height (mm) 10
Width (mm) 53
CAD models
Share

Product selection

Index Selector Part Number Description Size Volume (cm3) Weight (kg) Depth (mm) Height (mm) Inner depth (mm) Outer base depth (mm) Outer cover height (mm) Width (mm)
1 1 DPCP050704G Enclosure PC Ensto Cubo D Size 53 x 65 x 36 mm, plain sides, grey cover, PC 53x65x36 12.02 0.06 36 65 25 26 10 53

Contact the supplier

Ensto Group

Ensto Group

Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic

Google Map