Ensto Group
By Ensto Group


Additional pole Ensto Compact 40 A, for direct door mounted switch

Manufacturer Ensto Group
Description Additional pole Ensto Compact 40 A, for direct door mounted switch
Part Number KS11.40
Size 18x56x75
Volume (cm3) 7.56
Weight (kg) 0.04
Tightening torque Nm (Nm) 2
Rated insulation voltage (V) 800
Max. cut-off current (kA) 6
Max. Fuse (A) 40
Max. Joule integral (kA2s) 6.8
Rated conditional short-circuit current (kA) 50
Conductor cross-section Cu 1.5-16
CAD models
Share

Product selection

Index Selector Part Number Description Size Volume (cm3) Weight (kg) Tightening torque Nm (Nm) Rated insulation voltage (V) Max. cut-off current (kA) Max. Fuse (A) Max. Joule integral (kA2s) Rated conditional short-circuit current (kA) Conductor cross-section
1 1 KS11.40 Additional pole Ensto Compact 40 A, for direct door mounted switch 18x56x75 7.56 0.04 2 800 6 40 6.8 50 Cu 1.5-16

Contact the supplier

Ensto Group

Ensto Group

Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic

Google Map