Ensto Group
By Ensto Group


Additional pole Ensto Compact 32 A, for panel or DIN-rail mounted switch

Manufacturer Ensto Group
Description Additional pole Ensto Compact 32 A, for panel or DIN-rail mounted switch
Part Number KS1.32
Size 18x56x75
Volume (cm3) 7.56
Weight (kg) 0.05
Tightening torque Nm (Nm) 2
Rated insulation voltage (V) 800
Max. cut-off current (kA) 6
Max. Fuse (A) 32
Max. Joule integral (kA2s) 6.8
Rated conditional short-circuit current (kA) 50
Conductor cross-section Cu 1.5-16
CAD models
Share

Product selection

Index Selector Part Number Description Size Volume (cm3) Weight (kg) Tightening torque Nm (Nm) Rated insulation voltage (V) Max. cut-off current (kA) Max. Fuse (A) Max. Joule integral (kA2s) Rated conditional short-circuit current (kA) Conductor cross-section
1 1 KS1.32 Additional pole Ensto Compact 32 A, for panel or DIN-rail mounted switch 18x56x75 7.56 0.05 2 800 6 32 6.8 50 Cu 1.5-16

Contact the supplier

Ensto Group

Ensto Group

Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic

Google Map