Additional pole Ensto Compact 32 A, for direct door mounted switch

Manufacturer Ensto Group
Description Additional pole Ensto Compact 32 A, for direct door mounted switch
Part Number KS11.32
Size 18x56x75
Volume (cm3) 7.56
Weight (kg) 0.04
Tightening torque Nm (Nm) 2
Rated insulation voltage (V) 800
Max. cut-off current (kA) 6
Max. Fuse (A) 32
Max. Joule integral (kA2s) 6.8
Rated conditional short-circuit current (kA) 50
Conductor cross-section Cu 1.5-16
Product selection
Selector Part Number Description Size Volume (cm3) Weight (kg) Tightening torque Nm (Nm) Rated insulation voltage (V) Max. cut-off current (kA) Max. Fuse (A) Max. Joule integral (kA2s) Rated conditional short-circuit current (kA) Conductor cross-section
1 KS11.32 Additional pole Ensto Compact 32 A, for direct door mounted switch 18x56x75 7.56 0.04 2 800 6 32 6.8 50 Cu 1.5-16
Part Number
Description
Size
Volume (cm3)
Weight (kg)
Tightening torque Nm (Nm)
Rated insulation voltage (V)
Max. cut-off current (kA)
Max. Fuse (A)
Max. Joule integral (kA2s)
Rated conditional short-circuit current (kA)
Conductor cross-section
Documentation
Contact the supplier
Ensto Group Ensto provides smart electrical solutions for electricity distribution networks, buildings, marine and electric traffic
Ensto Group