2

98311 : LINDAPTER® HEMISPHERICAL CUP TYPE HC - MALLEABLE IRON - ZINC PLATED

Manufacturer EMILE MAURIN
Description 98311 : LINDAPTER® HEMISPHERICAL CUP TYPE HC - MALLEABLE IRON - ZINC PLATED - 9831110
Part number 9831110
Product selection
CAD Selector Part Number L R (mm) W2 (mm) Y (mm)
1 9831110 14 13 12 32
2 9831112 16 14 12 35
3 9831116 19 17 16 41
4 9831120 24 22 19 54
No CAD available 5 9831124 32 29 25 67
Part Number
L
R (mm)
W2 (mm)
Y (mm)
Documentation
Contact the supplier
EMILE MAURIN Fixation boulonnerie - visserie
EMILE MAURIN