2

97181 : LINDAPTER® PACKING TYPE P2 SHORT - MALLEABLE IRON - ZINC PLATED

Manufacturer EMILE MAURIN
Description 97181 : LINDAPTER® PACKING TYPE P2 SHORT - MALLEABLE IRON - ZINC PLATED - 9718110
Part number 9718110
Product selection
Selector Part Number Boulon Z Tp1 (mm) Tp2 (mm) Y (mm) X (mm)
1 9718110 M10 5 10 5 13
2 9718112 M12 6 12 6 16
3 9718116 M16 8 16 8 21
4 9718120 M20 10 20 10 23
Part Number
Boulon Z
Tp1 (mm)
Tp2 (mm)
Y (mm)
X (mm)
Product Description
PRODUITS ASSOCIÉS
Modèles : 95101 - 95301
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page