2

95344 : LINDAPTER® FLAT TOP RAIL CLAMP TYPE BR MEDIUM - MALLEABLE IRON - HOT DIP GALVANISED

Manufacturer EMILE MAURIN
Description 95344 : LINDAPTER® FLAT TOP RAIL CLAMP TYPE BR MEDIUM - MALLEABLE IRON - HOT DIP GALVANISED - 9534412
Part number 9534412
Product selection
Selector Part Number Boulon Z V (mm) Y (mm) X (mm) T (mm)
1 9534412 M12 6 26 13 13
2 9534416 M16 8 30 16 16
3 9534420 M20 10 36 19 19
4 9534424 M24 12 48 25 25
Part Number
Boulon Z
V (mm)
Y (mm)
X (mm)
T (mm)
Product Description
PRODUITS ASSOCIÉS
Modèles : 97148 - 97164 - 97184

RÉFÉRENCES MEMENTO TECHNIQUE
7.7 Galvanisation à chaud
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page