2

95341 : LINDAPTER® FLAT TOP RAIL CLAMP TYPE BR MEDIUM - MALLEABLE IRON - ZINC PLATED

Manufacturer EMILE MAURIN
Description 95341 : LINDAPTER® FLAT TOP RAIL CLAMP TYPE BR MEDIUM - MALLEABLE IRON - ZINC PLATED - 9534112
Part number 9534112
Product selection
Selector Part Number Boulon Z V (mm) Y (mm) X (mm) T (mm)
1 9534112 M12 6 26 13 13
2 9534116 M16 8 30 16 16
3 9534120 M20 10 36 19 19
4 9534124 M24 12 48 25 25
Part Number
Boulon Z
V (mm)
Y (mm)
X (mm)
T (mm)
Product Description

PRODUITS ASSOCIÉS Modèles : 97144 - 97161 - 97181

Documentation
Contact the supplier
EMILE MAURIN Fixation boulonnerie - visserie
EMILE MAURIN