2

79040 : GROOVED PIN FULL LENGTH PARALLEL GROOVED ISO 8740 - PLAIN

Manufacturer Emile Maurin
Description 79040 : GROOVED PIN FULL LENGTH PARALLEL GROOVED ISO 8740 - PLAIN - 790401,5X8
Part number 790401,5X8
Product selection
CAD Selector Part number d x L d (mm) L (mm)
1 790401,5X8 1.5x8 1,5 8
2 790401,5X10 1.5x10 1,5 10
3 790401,5X12 1.5x12 1,5 12
4 790401,5X14 1.5x14 1,5 14
5 790401,5X16 1.5x16 1,5 16
6 790401,5X18 1.5x18 1,5 18
7 790401,5X20 1.5x20 1,5 20
8 790402X8 2x8 2,0 8
9 790402X10 2x10 2,0 10
10 790402X12 2x12 2,0 12
11 790402X14 2x14 2,0 14
12 790402X16 2x16 2,0 16
13 790402X20 2x20 2,0 20
14 790402X22 2x22 2,0 22
15 790402X24 2x24 2,0 24
16 790402X26 2x26 2,0 26
17 790402X28 2x28 2,0 28
18 790402X30 2x30 2,0 30
19 790402,5X10 2.5x10 2,5 10
No CAD available 20 790402,5X14 2,5x14 2,5 14
No CAD available 21 790402,5X16 2,5x16 2,5 16
22 790402,5X20 2.5x20 2,5 20
23 790402,5X22 2.5x22 2,5 22
24 790402,5X24 2.5x24 2,5 24
25 790402,5X26 2.5x26 2,5 26
26 790402,5X28 2.5x28 2,5 28
27 790402,5X30 2.5x30 2,5 30
28 790403X10 3x10 3,0 10
29 790403X16 3x16 3,0 16
30 790403X18 3x18 3,0 18
31 790403X20 3x20 3,0 20
32 790403X22 3x22 3,0 22
33 790403X24 3x24 3,0 24
34 790403X26 3x26 3,0 26
35 790403X28 3x28 3,0 28
36 790403X30 3x30 3,0 30
37 790403X32 3x32 3,0 32
38 790403X35 3x35 3,0 35
39 790404X10 4x10 4,0 10
40 790404X12 4x12 4,0 12
41 790404X18 4x18 4,0 18
42 790404X20 4x20 4,0 20
43 790404X30 4x30 4,0 30
44 790404X32 4x32 4,0 32
45 790404X35 4x35 4,0 35
46 790404X40 4x40 4,0 40
47 790405X14 5x14 5,0 14
No CAD available 48 790405X16 5x16 5,0 16
49 790405X20 5x20 5,0 20
50 790405X30 5x30 5,0 30
51 790405X40 5x40 5,0 40
52 790405X45 5x45 5,0 45
53 790405X50 5x50 5,0 50
54 790406X14 6x14 6,0 14
55 790406X16 6x16 6,0 16
56 790406X20 6x20 6,0 20
No CAD available 57 790406X22 6X22 6,0 22
58 790406X24 6x24 6,0 24
59 790406X30 6x30 6,0 30
60 790406X32 6x32 6,0 32
61 790406X45 6x45 6,0 45
62 790406X50 6x50 6,0 50
63 790406X55 6x55 6,0 55
64 790406X60 6x60 6,0 60
65 790408X14 8x14 8,0 14
66 790408X16 8x16 8,0 16
67 790408X18 8x18 8,0 18
68 790408X20 8x20 8,0 20
69 790408X22 8x22 8,0 22
70 790408X24 8x24 8,0 24
71 790408X26 8x26 8,0 26
72 790408X28 8x28 8,0 28
73 790408X30 8x30 8,0 30
74 790408X32 8x32 8,0 32
75 790408X35 8x35 8,0 35
76 790408X40 8x40 8,0 40
77 790408X45 8x45 8,0 45
78 790408X50 8x50 8,0 50
79 790408X55 8x55 8,0 55
80 790408X60 8x60 8,0 60
Part number
d x L
d (mm)
L (mm)
Product Description

Modèle 79040 équivalent à G05

Documentation
Contact the supplier
EMILE MAURIN Fixation boulonnerie - visserie
EMILE MAURIN